My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44(0)1604 677240
+44(0)1604 677242

readycable® encoder cable similar to Festo KDI-MC-M8-SUB-9-xxx, base cable PVC 10 x d

  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • Silicone-free
  • chainflex® class: 4.4.2.1

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h