Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

High-temperature flange bearings with 4 mounting holes, EFSM-HT, igubal®, spherical ball iglidur® X

  • Dimensional series: E following DIN ISO 12240
  • Housing material: iguton G 
  • Material of spherical ball: iglidur® X
  • Usable up to +200 °C
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Chemical resistance
  • Can be used underwater
  • Time saving through fast assembly
Product description
igubal® flange bearings
 
igubal® flange bearings have been developed for supporting the centre or ends of shafts.
 
Housing made from iguton G material, for high temperatures, high chemical resistance. Temperatures from -40 °C to +200 °C
 
Here, the spherical ball is manufactured from iglidur® X, which is defined by its combination of high temperature resistance with high compressive strength, along with resistance to chemicals. As a result, iglidur® X is designed for higher speeds than other iglidur® bearings.
  • Applicable up to 200 °C
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Chemical resistance
  • Can be used underwater

Typical application areas
  • Plant construction
  • Automation
  • Agricultural machines
  • Mechanical engineering
  • Food industry
     
    You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If chemical resistance is required
  • If a cost-effective option is required
  • If you need dirt-resistant bearings
  • To adjust misalignments
When not to use it?
  • If temperatures are higher than +200 °C
  • If an integrated adjusting ring is required
  • If diameters above 12 mm are required
  • If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product
Application areas
 
Since igubal® flange bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or clean room environments. As a result, igubal® flange bearings are used for instance in wash-brush controls, in facade sunscreen systems, in material handling technology and in bakery equipment.
Assembly
 
A precise alignment of the bearing housing is not required as the flange bearing automatically compensates for error. Special adjusting rings can be used to fix the shaft.
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.