Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Spherical bearing, slim line, KGLI SL, igubal®

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglidur® R
  • Very small installation space
  • Wall thickness 50% thinner than KGLM
  • Angle compensation up to 5°
  • Lightweight
  • Dimensions according to DIN 1850
Product description
igubal® spherical bearings
 
The use of spherical bearings is usually associated with heavy bearing materials, difficult installation and high costs. Most of the time, maintenance is still necessary in the long term, and the bearings are only corrosion-resistant in special designs. Often roller bearings or plain bearings malfunction prematurely due to high edge loads, or because they need to be elaborately readjusted, reamed or refitted in order to compensate for alignment errors. igubal® spherical bearings put an end to all of these disadvantages and open up many new possibilities for your engineering design: they are easy to handle, cost-effective, lightweight and robust.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.
 
For standard spherical bearings, the spherical ball is manufactured from iglidur® R, which is a low-cost material with a low coefficient of friction and good wear resistance at low to medium loads.
  • Easy assembly
  • Cost-effective
  • Split housing

Typical application areas
  • Food industry
  • Railway technology
  • Automotive industry
  • Plant construction
     
    You can find many further application areas in our Industry solutions
 
When to use it?
  • For high axial and radial loads
  • When easy installation is required
  • In case of reduced installation space
  • If chemical resistance is required
  • If a cost-effective option is required
  • If you need dirt-resistant bearings
  • To adjust misalignments
When not to use it?
  • If temperatures are higher than +80°C
  • If diameters above 30mm are required
  • When rotation speeds higher than 0.5m/s are required
Use our filter options to find the suitable product

 
Tolerances
maintenance-free igubal® spherical bearings have a tolerance in the inner diameter of E10. The shaft tolerance should be included between h6 and h9. The bearing clearance allows for expansion of the bearings due to increasing temperatures.Check the inner diameter
 

Assembly
igubal® spherical bearings are press-fitted into a recommended H7 hole and axially secured. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors.
 
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.