Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Clevis joint with pin and circlip, GELIK, igubal®

  • Thread direction: left-hand
  • Material igumid G
  • Very lightweight
  • High rigidity
  • Absolutely corrosion-resistant
  • High tensile force
  • Can be used in combination with dimensional series E rod ends
  • Vibration dampening
  • Noise-dampening
Product description
igubal® clevis joint
 
igubal® clevis joints can be used without problems even in rough environments. In moist or wet environments, they are resistant to weak acids and alkalines. Their resistance to dirt and dust should be noted.
igubal® clevis joints are made from solid igumid G according to DIN 71752, which can be used in combination with dimensional series E rod ends as counter partner.
 
igumid G is an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
  • Very lightweight
  • High rigidity
  • Absolutely corrosion-resistant
  • High tensile force
  • Vibration dampening
  • Noise-dampening
  • Can be used in combination with dimensional series E rod ends

Typical application areas
  • Food industry
  • Packaging
  • Heavy duty
  • Automotive industry
  • Disposal technology
  • Automation
     
    You will find plenty of additional application areas at our Industry solutions
When to use it?
  • If high rigidity is required
  • If corrosion resistance is required
  • If no lubrication is to be used
  • If you want to save weight
  • If maintenance-free, dry operation is required
  • If simple assembly is planned
  • When combinations with pneumatic cylinders and gas struts are planned
When not to use it?
  • If temperatures are higher than +80 °C
  • If diameters above 20 mm are required
Use our filter options to find the suitable product
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.