iglidur® P, flange bearing, imperial - PFI

The cost-effective outdoor allrounder - No moisture expansion even with high ambient humidity

iglidur® P, flange bearing, imperial - PFI
iglidur® P, flange bearing, imperial - PFI drawing
1 from 2
iglidur® P, flange bearing, imperial - PFI
iglidur® P, flange bearing, imperial - PFI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: PFI-0203-03
  • Material: iglidur® P
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.1875 inch
    • b2 0.032 inch
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust

iglidur® P | The cost-effective outdoor all-rounder - No swelling even with high ambient humidity

Due to its thermal stability and low total moisture absorption, iglidur® P is one of the most dimensionally stable all-rounder materials in changing ambient conditions. iglidur® P is recommended for pivoting and rotational movements at medium loads.

Typical application areas

  • Mechanical engineering
  • Furniture / industrial design
  • Solar technology
  • Sport, fitness & rehab
  • Traffic engineering

When do I use it?

  • When low moisture absorption is required
  • When a cost-effective material for high pressure loads is required
  • When higher precision is required in damp and medium temperatures

When do I not use it?

  • When mechanical rework is required
  • When maximum wear resistance is required
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Ireland

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG