iglidur® L250, flange bearing, mm - L250FM

For high speeds

iglidur® L250, flange bearing, mm - L250FM
iglidur® L250, flange bearing, mm - L250FM drawing
1 from 2
iglidur® L250, flange bearing, mm - L250FM
iglidur® L250, flange bearing, mm - L250FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: L250FM-0608-06
  • Material: iglidur® L250
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent friction coefficients
  • Resistant to edge pressure
  • Resistant to shocks and impacts

iglidur® L250 | For high speeds

iglidur® L250 is a material especially for high speed, fast sliding movements and low coefficient of friction. The material can utilise these advantages especially at low loads. Applications in which these advantages play a role are fans, small motors, fast-running sensors or magnet technology.

Typical application areas

  • Automotive

When do I use it?

  • For high-speed rotation applications
  • When maximum service life is required
  • For low loads
  • When quiet operation is required
  • For very low coefficients of friction

When should I not use it?

  • When high pressure loads occur
  • When temperatures are permanently higher than +90°C
  • When low moisture absorption is required
Unsure if it fits?

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm