My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® control cable CF77.UL.D

  • Requirements: For twistable applications
  • Outer jacket: PUR
  • Coolant resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • chainflex® class: 5.1.3.3

Product description
chainflex® control cable CF77.UL.D
 
Typical application areas
  • For heavy duty applications
  • Almost unlimited resistance to oil
  • Indoor and outdoor applications with average solar radiation
  • Unsupported travel distances and up to 100 m for gliding applications
  • Machining centres / machine tools, storage and retrieval systems, packaging industry, handling, refrigerating areas
Guaranteed lifetime according to guarantee conditions
More Information: chainflex® Guarantee
Double strokes* 5 million7.5 million10 million
Temperature,Travel distanceR min. [factor x d]R min. [factor x d]R min. [factor x d]
from/to [°C][m]< 10 m≥ 10 m< 10 m≥ 10 m< 10 m≥ 10 m
-25 / -15 8,5109,51110,512
-15 / +70≤ 1006.87.57.58,58,59,5
+70 / +80 7.5109,51110,512
* * Higher number of cycles possible - please ask for your individual calculation.

torsion applications
Guaranteed lifetime according to guarantee conditions
More Information: chainflex® Guarantee
Zyklen*  5 million7.5 million10 million
Temperature,v max. [°/s]a max. [°/s²]Torsion max.R min. [factor x d]R min. [factor x d]
from/to [°C]twistedtwisted[°/m][°/m][°/m]
-25 / -15  ±150±90±30
-15 / +7018060±180±120±60
+70 / +80  ±150±90±30
* Higher number of cycles possible - please ask for your individual calculation.
Certificates and standards
UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 50267-2-1 UL/CSA AWM
see data sheet for details NFPA
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF77.UL.05.12.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization CE
Following 2014/35/EU
Technical data
Related products
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h