My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® control cable CF78.UL

  • Requirements: For heavy duty applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • CFRIP®
  • chainflex® class: 5.5.3.1
Product description
chainflex® control cable CF78.UL
 
Typical application areas
  • For heavy-duty applications
  • Almost complete resistance to oil
  • Indoor and outdoor applications with average UV radiation
  • Unsupported travels and up to 100 m for sliding applications
  • Machining/machine tools, storage and retrieval systems for high-bay warehouses, packaging industry, quick handling, refrigeration sector
Guaranteed service life for this series according to terms and conditions
More information: chainflex® Guarantee
Double strokes*  5 million  7,5 million  10 million
Temperature, < 10 m ≥ 10 m < 10 m ≥ 10 m < 10 m ≥ 10 m
from/to [°C] R min. [factor x d] R min. [factor x d] R min. [factor x d]
-25 / -5 8,5109,51110,512
+15 / +70 6,87,5 7,58,58,59,5
+70 / +90 8,510 9,51110,512
* Higher number of double strokes possible - use the service life calculation function on this page.
Certificates and standards
UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 50267-2-1 UL/CSA AWM
see data sheet for details NFPA
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF77.UL.05.12.D, tested by IPA according to standard 14644-1 CE
Following 2014/35/EU
Technical data
Related products
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h