chainflex® CF299 data cable

Phase-out model
CF299.01.08 product image
igus-icon-lupe
1. Pressure extruded TPE compound 2. High flexural strength braiding of alloy wires 3. Gusset-filling extruded 4. 2 cores each stranded in one layer with particularly short pitch length 5. Conductor made of high flexural strength special alloy
igus-icon-lupe
1 from 2
CF299.01.08 product image
1. Pressure extruded TPE compound 2. High flexural strength braiding of alloy wires 3. Gusset-filling extruded 4. 2 cores each stranded in one layer with particularly short pitch length 5. Conductor made of high flexural strength special alloy
  • For heaviest duty applications and especially small radii up to 4 x d
  • TPE outer jacket
  • Overall shield
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Bio-oil-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • Guarantee up to 4 years
igus-icon-lieferzeitCF299.01.08
(8x0.14)C
igus-icon-info

This part is a discontinued model.

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h