- For medium duty applications
- Outer jacket: PUR
- Overall shield
- Coolant resistant
- Notch-resistant
- Oil-resistant according to DIN EN 50363-10-2
- Flame retardant
- PVC-free
- Hydrolysis and microbe-resistant
- UV-resistant
- Halogen-free
- chainflex® class: 4.3.3.1
chainflex® bus cable CFBUS.PUR
chainflex® bus cable CFBUS.PUR
Typical application areas
- For medium duty use
- Almost unlimited resistance to oil
- Indoor and outdoor applications without direct solar radiation
- Unsupported travel distances and up to 20 m for gliding applications
- Bus connection cable for machining units/machine tools, low-temperature applications
Guaranteed service life for this series according to the guarantee conditions
More information: chainflex® Guarantee
Technical note bus cables
chainflex® bus cables are specially developed and tested for continuous use in e-chains® applications. Depending on the used outer jacket material and the design principle, the bus cables are designed for different mechanical requirements and media resistances. The electrical design is selected in such a way that the electrical properties of the respective bus specification are reliably fulfilled, and the greatest importance is also placed on high EMC safety. A permanent stability of the electrical values despite permanent movement is also ensured. However, the entire transmission property in a complete bus communication system is not exclusively dependent on the cable used. Rather, it requires an exact coordination of all components (electronic components, connection technology and cable) as well as the consideration of the maximum transmission rates which are dependent on the respective systems in relation to the required data transmission rates. A cable is therefore not solely responsible for the secure transmission of the signals. igus® advises you in the design of the appropriate bus system, taking into account all these factors and carrying out extensive tests to ensure the process reliability of your system from the start.
More information: chainflex® Guarantee
Double strokes* | 1 million | 3 million | 5 million |
---|---|---|---|
Temperature, | R min. | R min. | R min. |
from/to [°C] | [Factor x d] | [Factor x d] | [Factor x d] |
-20 / -10 | 15 | 16 | 17 |
-10 / +60 | 12,5 | 13,5 | 14,5 |
+60 / +70 | 15 | 16 | 17 |
* Higher number of double strokes possible - use the function of service life calculation on this page
Technical note bus cables
chainflex® bus cables are specially developed and tested for continuous use in e-chains® applications. Depending on the used outer jacket material and the design principle, the bus cables are designed for different mechanical requirements and media resistances. The electrical design is selected in such a way that the electrical properties of the respective bus specification are reliably fulfilled, and the greatest importance is also placed on high EMC safety. A permanent stability of the electrical values despite permanent movement is also ensured. However, the entire transmission property in a complete bus communication system is not exclusively dependent on the cable used. Rather, it requires an exact coordination of all components (electronic components, connection technology and cable) as well as the consideration of the maximum transmission rates which are dependent on the respective systems in relation to the required data transmission rates. A cable is therefore not solely responsible for the secure transmission of the signals. igus® advises you in the design of the appropriate bus system, taking into account all these factors and carrying out extensive tests to ensure the process reliability of your system from the start.
Certificates and standards
General properties
bus type | ||
Number of cores and conductor nominal cross section | ||
Copper index kg/km | ||
core group 1 Number of cores & nom. cross section | ||
Core group 1 colour code | ||
Wave impedance approx. Ω |
Dimensions
Outer diameter (d) max. mm | ||
Weight per km |
Dynamic information
Min. bend radius, e-chain (factor) | ||
Min. bend radius, e-chain | ||
Min. bend radius, flexibel (factor) | ||
Min. bend radius, flexible | ||
Min. bend radius, fixed (factor) | ||
Min. bend radius, fixed | ||
Temperature e-chain® | ||
Temperature, flexible | ||
Temperature, fixed | ||
v max. unsupported | ||
v max. gliding | ||
a max. | ||
Class travel length | ||
Class torsion |
Cable structure
Conductor | ||
Core insulation | ||
Overall shield | ||
Outer jacket | ||
Jacket colour |
Electrical information
Nominal Voltage | ||
Testing voltage |
Properties and approvals
UV resistance | ||
Oil resistance | ||
Silicone-free | ||
Halogen-free | ||
EAC | ||
REACH | ||
Lead free | ||
Clean room | ||
CE | ||
UL/CSA | ||
UL verified | ||
UL-Listed | ||
DESINA | ||
Flame retardant | ||
DNV-GL | ||
NFPA | ||
Offshore | ||
UKCA |
Service life predictor for cables
The parameters of travel, bend radius and acceleration will give you the service life expectancy of the chainflex® cable.
igus-icon-3arrowCopper surcharge calculator
Calculate the current copper surcharge for your price calculation here.
igus-icon-3arrowOverstock sale cables
Various cable types and lengths available as residual stocks at attractive conditions.
igus-icon-3arrowindividual cable configurator
Here, individual cables in lengths from 1,000 m can be ordered at the current daily price within 3 minutes.
igus-icon-3arrowProduct finder for cables
The product finder provides you with a quick overview of all possible chainflex® cables for your application.
igus-icon-3arrowOther Solutions
chainflex® bus cable CFBUS
CFBUS.020
For extremely heavy duty use, TPE outer jacket, shielded, resistant to oil / organic oil, flame-retardant, hydrolysis-resistant and microbe-resistant
EUR 9.61/m
igus-icon-lieferzeit-dot
Usually dispatched within 2 working days
chainflex® bus cable CFBUS.PVC
CFBUS.PVC.020
For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
EUR 5.51/m
igus-icon-lieferzeit-dot
Usually dispatched within 2 working days