drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA11

DLE-LA-0002 product image
igus-icon-lupe
DLE-LA-0002 product image
igus-icon-lupe
DLE-LA-0002 technical drawing
igus-icon-lupe
DLE-LA-0002 technical drawing
igus-icon-lupe
play iconDLE-LA-0002 video
igus-icon-lupe
1 from 5
drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA11
drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA11
drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA11
drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA11
drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA11
igus-icon-arrow-left
igus-icon-arrow-right
  • Motor installation size: NEMA11/flange size 28mm
  • Protection class: IP40
  • Holding torque: 0.12Nm
  • Nominal current: 1.00A
  • Linear feed/1.8° step: 0.0254mm
  • Force: 50N
  • Motor connections: stranded wires with JST connector, encoder with JST connector
  • Efficient dryspin® high helix thread: DST 6.35x5.08
  • Lubrication-free dryspin® lead screw nut: 15mm
igus-icon-lieferzeitDLE-LA-0002

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h