drylin® E linear actuator, stranded wires with JST connector, NEMA23

DLE-LA-0005 product image
igus-icon-lupe
DLE-LA-0005 product image
igus-icon-lupe
DLE-LA-0005 technical drawing
igus-icon-lupe
DLE-LA-0005 technical drawing
igus-icon-lupe
play iconDLE-LA-0005 video
igus-icon-lupe
1 from 5
drylin® E linear actuator, stranded wires with JST connector, NEMA23
drylin® E linear actuator, stranded wires with JST connector, NEMA23
drylin® E linear actuator, stranded wires with JST connector, NEMA23
drylin® E linear actuator, stranded wires with JST connector, NEMA23
drylin® E linear actuator, stranded wires with JST connector, NEMA23
igus-icon-arrow-left
igus-icon-arrow-right
  • Motor installation size: NEMA23/flange size 56mm
  • Protection class: IP40
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Linear feed/1.8° step: 0.06mm
  • Force: 500N
  • Motor connection: stranded wires with JST connector
  • Efficient dryspin® high helix thread: DST 10x12
  • Lubrication-free dryspin® lead screw nut: 25mm
igus-icon-lieferzeitDLE-LA-0005

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h