Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Drive technology
igus-icon-arrow-right
Electric motors
igus-icon-arrow-right
Connecting cables
igus-icon-arrow-right
Control unit cables
igus-icon-arrow-right
Motor cable with Molex connector
Motor cable with Molex connector
igus-icon-lupe
Outer material: TPE
PVC-free
Silicone-free
UV-resistant
Item no.
igus-icon-copy-clipboard
igus-icon-lieferzeit
DLE904200821-0.2
Product Description
Technical Data
Downloads
DLE motor cable, length 0.2m, straight connector
Tech up:
Suitable adapter motor connection cable for stepper motors with Molex connectors. Suitable for DLE-CU-9 control unit
Cost down:
Select the right adapter cable for the corresponding stepper motor
Sustainability:
Durable, flame-retardant, silicone-free
Product Description
igus-icon-plus
Technical Data
igus-icon-plus
Downloads
igus-icon-plus
Consulting
I look forward to answering your questions
Seán Ryan
igus-icon-phone
086 0329555
Write e-mail
Shipping and consultation
In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm
igus-icon-arrow-up