igusigus-icon-cart(0)

readycable® control cable Kuka Quantec single axis 7th axis

MAT904105009 product image
igus-icon-lupe
1. Outer jacket: pressure extruded PUR mixture<br />2. Overall shield: extremely flexible braiding made of tinned copper wires.<br />3. Inner jacket: pressure-extruded, gusset-filling PUR mixture<br />4. Element shield: extremely flexible braiding made of tinned copper wires.<br />5. Banding: plastic foil<br />6. Core insulation: mechanically high-quality TPE mixture<br />7. Conductor: extra-fine special conductor made of bare copper wires that is particularly resistant to bending<br />8. Strain relief: high tensile strength centre element
igus-icon-lupe
1 of 2
MAT904105009 product image
1. Outer jacket: pressure extruded PUR mixture<br />2. Overall shield: extremely flexible braiding made of tinned copper wires.<br />3. Inner jacket: pressure-extruded, gusset-filling PUR mixture<br />4. Element shield: extremely flexible braiding made of tinned copper wires.<br />5. Banding: plastic foil<br />6. Core insulation: mechanically high-quality TPE mixture<br />7. Conductor: extra-fine special conductor made of bare copper wires that is particularly resistant to bending<br />8. Strain relief: high tensile strength centre element
  • For extremely heavy duty applications
  • PUR outer jacket
  • Overall shield
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Coolant-resistant
  • Notch-resistant
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT904105009
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions in person

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Ireland

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG