igusigus-icon-cart(0)

readycable® bus cable suitable for AIDA Profinet RJ-45, extension cable 7th axis, pin/pin

MAT904117091 product image
igus-icon-lupe
1. Pressure extruded PUR mixture 2. Flexible strong braiding made of tinned copper wires 3. Plastic fleece 4. Aluminium-coated plastic foil 5. Plastic foil 6. Plastic blind element 7. Mechanically high-quality TPE mixture (according to bus specification) 8. Fine-wire strand in especially flexible version made of bare copper wires<br /> 
igus-icon-lupe
1 of 2
MAT904117091 product image
1. Pressure extruded PUR mixture 2. Flexible strong braiding made of tinned copper wires 3. Plastic fleece 4. Aluminium-coated plastic foil 5. Plastic foil 6. Plastic blind element 7. Mechanically high-quality TPE mixture (according to bus specification) 8. Fine-wire strand in especially flexible version made of bare copper wires<br /> 
  • Application: for medium stress
  • Outer jacket: PUR
  • Overall shield
  • Coolant-resistant
  • Notch-resistant
  • Oil resistance: oil-resistant (based on DIN EN 50363-10-2) flame-retardant
  • PVC-free
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • Halogen-free
  • chainflex® class: 4.3.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH