readycable® bus cable suitable for AIDA Profinet RJ-45, extension cable axis 1-6, pin/pin

MAT904117095 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded PUR mixture 2. Overall banding: plastic fleece 3. Overall shield: torsion-resistant braiding made of tinned copper wires 4. Banding: sliding PTFE film 5. Filler: plastic yarns 6. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 7. Conductor: fine-wire strands in highly flexible design made of tinned copper wires
igus-icon-lupe
1 of 2
MAT904117095 product image
1. Outer jacket: pressure-extruded PUR mixture 2. Overall banding: plastic fleece 3. Overall shield: torsion-resistant braiding made of tinned copper wires 4. Banding: sliding PTFE film 5. Filler: plastic yarns 6. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 7. Conductor: fine-wire strands in highly flexible design made of tinned copper wires
• Profinet
• Star quad structure
• For robot and torsion applications
• PUR outer jacket
• Torsion ±360°
• Overall shield
• Notch-resistant
• PVC- and halogen-free
• Oil-resistant & flame-retardant
• 10 million cycles guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitMAT904117095
    InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

    Consulting

    I look forward to answering your questions

    Seán Ryan
    Seán Ryan

    igus-icon-phone086 0329555

    Shipping and consultation

    In person:
    Monday - Friday: 7 am - 8 pm
    Saturdays from 8 am- 12 pm.
    Online:
    Chat service:
    Monday to Thursday from 8 am - 6 pm.
    WhatsApp-Service:
    Monday to Thursday from 8 am - 4 pm.
    What can we improve for you? Give us your feedback.

    About igus®

    Services

    Contact

    Our payment methods

    • Purchase on account
    • Visa
    • PayPal
    • Mastercard

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Ireland

      The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH