Han 24B connector housing (pin) on Han 24B connector housing (socket), single locking lever, straight at both ends, PUR 10xd

Phase-out model
MAT90489447 product image
igus-icon-lupe
  • For torsion applications
  • PUR outer jacket
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT90489447
igus-icon-info

This part is a discontinued model.

InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h