igusigus-icon-cart(0)

readycable® signal cable suitable for Siemens 6FX_002-2CA15, base cable, TPE 7.5xd

MAT9070003 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, halogen-free TPE mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Inner jacket: pressure extruded, gusset-filling TPE mixture 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Banding: plastic foil 7. CFRIP: tear strip for faster stripping 8. Core insulation: mechanically high-quality TPE mixture 9. Conductor: strands in an especially flexible version made of tinned copper wires 10. Strain relief: centre element for high tensile stresses
igus-icon-lupe
1 of 2
MAT9070003 product image
1. Outer jacket: pressure extruded, halogen-free TPE mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Inner jacket: pressure extruded, gusset-filling TPE mixture 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Banding: plastic foil 7. CFRIP: tear strip for faster stripping 8. Core insulation: mechanically high-quality TPE mixture 9. Conductor: strands in an especially flexible version made of tinned copper wires 10. Strain relief: centre element for high tensile stresses
  • Application: for very high stress
  • Outer jacket: TPE
  • Oil resistance: oil-resistant (based on DIN EN 60811-404), bio-oil-resistant (based on VDMA 24568 tested with Plantocut 8 S-MB by DEA)
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • PVC-free
  • CFRIP®
  • chainflex® class: 6.6.4.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH