readycable® power cable suitable for Bosch Rexroth IKG4141, connection cable with adapter PVC 7.5xd

MAT9191003 product image
igus-icon-lupe
  • For heavy-duty applications
  • PVC outer jacket
  • Oil resistant (following DIN EN 50363-4-1)
  • Silicone-free
  • Flame retardant
  • Overall shield
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9191003
Part No.
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h