Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Cables for energy chains
igus-icon-arrow-right
Harnessed cables
igus-icon-arrow-right
Drive cables in accordance with manufacturers' standards
igus-icon-arrow-right
suitable for Baumüller
igus-icon-arrow-right
readycable® servo cable suitable for Baumüller 447676, 15 A basic cable, PVC 7.5xd, Speedtec
readycable® servo cable suitable for Baumüller 447676, 15 A basic cable, PVC 7.5xd, Speedtec
igus-icon-lupe
igus-icon-lupe
1 of 2
For heavy duty applications
PVC outer jacket
Oil resistant (following DIN EN 50363-4-1)
Silicone-free
Flame retardant
Overall shield
Guarantee up to 4 years
Item no.
igus-icon-copy-clipboard
igus-icon-lieferzeit
MAT9295093
Manufacturer Part No
Outer diameter (d) max. [mm]
Cable type
Technical Data
Product Description
Online Tools
Downloads
Technical Data
igus-icon-plus
Product Description
igus-icon-plus
Online Tools
igus-icon-plus
Downloads
igus-icon-plus
Unsure whether it fits?
igus-icon-lebensdauerrechner
Calculate service life
igus-icon-gratismuster
Free sample request
Consulting
I look forward to answering your questions
Seán Ryan
igus-icon-phone
086 0329555
Write e-mail
Shipping and consultation
In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm
igus-icon-arrow-up