readycable® dual cable suitable for Siemens 6FX3_02-7DD01, basic cable, PVC 15xd

MAT94515100 product image
igus-icon-lupe
1. Pressure-extruded, oil-resistant PUR mixture 2. Flexurally strong braided copper shield 3. Foil taping over the outer layer 4. Extremely flexurally strong braided pair copper shield 5. Power cores stranded with control elements and high tensile strength elements 6. Flexurally strong conductor
igus-icon-lupe
1 from 2
MAT94515100 product image
1. Pressure-extruded, oil-resistant PUR mixture 2. Flexurally strong braided copper shield 3. Foil taping over the outer layer 4. Extremely flexurally strong braided pair copper shield 5. Power cores stranded with control elements and high tensile strength elements 6. Flexurally strong conductor
  • For medium-duty applications
  • PUR outer jacket
  • Shielded
  • Oil-resistant and coolant-resistant
  • Notch-resistant
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • PVC and halogen-free
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT94515100

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h