readycable® power cable suitable for Siemens 6FX3_02-5DK32, basic cable, PVC 15xd

MAT9451599 product image
igus-icon-lupe
1. Extruded PVC compound 2. Braided copper shield 3. Film banding made of optimised, flexurally strong shield film 4. Power cores with control elements stranded around high tensile strength core cord 5. Flexurally strong conductor
igus-icon-lupe
1 from 2
MAT9451599 product image
1. Extruded PVC compound 2. Braided copper shield 3. Film banding made of optimised, flexurally strong shield film 4. Power cores with control elements stranded around high tensile strength core cord 5. Flexurally strong conductor
  • For flexing applications
  • PVC outer jacket
  • Not oil-resistant
  • Silicone-free
  • Flame retardant
  • Overall shield
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9451599

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h