readycable® encoder cable suitable for Berger Lahr VW3M8101Rxxx, extension cable PUR 10xd

MAT94602002 product image
igus-icon-lupe
1. Highly abrasion-resistant PUR-based compound 2. Flexurally strong braided copper shield 3. Gusset-filling extruded 4. Cores stranded with short pitch length 5. High tensile strength core element 6. Fine-stranded special conductor
igus-icon-lupe
1 from 2
MAT94602002 product image
1. Highly abrasion-resistant PUR-based compound 2. Flexurally strong braided copper shield 3. Gusset-filling extruded 4. Cores stranded with short pitch length 5. High tensile strength core element 6. Fine-stranded special conductor
  • For medium-duty applications
  • PUR outer jacket
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Halogen-free
  • Silicone-free
  • Flame retardant
  • Offshore
  • Coolant-resistant
  • Hydrolysis and microbe-resistant
  • Overall shield
  • Notch-resistant
  • PVC-free
  • Guarantee up to 4 years
igus-icon-lieferzeit-dotMAT94602002

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h