igusigus-icon-cart(0)

readycable® motor cable suitable for Kollmorgen / Danaher Motion 88959 (5m), basic cable, PVC 15xd

MAT9460604 product image
igus-icon-lupe
  • Use: for flexing applications
  • Outer jacket: PVC
  • Overall shield
  • Flame retardant
  • Silicone-free
  • Oil resistance: no oil resistance
  • chainflex® class: 3.1.1.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h