igusigus-icon-cart(0)

readycable® encoder cable suitable for Control Techniques SS B A H N XXX, basic cable TPE 7.5xd

MAT9540104 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, halogen-free TPE mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Inner jacket: pressure extruded, gusset-filling TPE mixture 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Banding: plastic foil 7. CFRIP: tear strip for faster stripping 8. Core insulation: mechanically high-quality TPE mixture 9. Conductor: strands in an especially flexible version made of tinned copper wires 10. Strain relief: centre element for high tensile stresses
igus-icon-lupe
1 of 2
MAT9540104 product image
1. Outer jacket: pressure extruded, halogen-free TPE mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Inner jacket: pressure extruded, gusset-filling TPE mixture 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Banding: plastic foil 7. CFRIP: tear strip for faster stripping 8. Core insulation: mechanically high-quality TPE mixture 9. Conductor: strands in an especially flexible version made of tinned copper wires 10. Strain relief: centre element for high tensile stresses
  • Application: for very high stress
  • Outer jacket: TPE
  • Oil resistance: oil-resistant (based on DIN EN 60811-404), bio-oil-resistant (based on VDMA 24568 tested with Plantocut 8 S-MB by DEA)
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • PVC-free
  • CFRIP®
  • chainflex® class: 6.6.4.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h