igusigus-icon-cart(0)

readycable® signal cable suitable for Siemens 6FX_002-2CA15, base cable, iguPUR 15xd

MAT9541503 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded iguPUR mixture 2. Overall shield: braiding made of tinned copper wires 3. Shield film: aluminium-coated plastic foil 4. Banding: plastic foil 5. Stranded drain wire: strands made of tinned copper wires 6. Core insulation: mechanically high-quality TPE mixture 7. Conductor: strands made of bare copper wires 8. Strain relief: plastic centre element
igus-icon-lupe
1 of 2
MAT9541503 product image
1. Outer jacket: pressure-extruded iguPUR mixture 2. Overall shield: braiding made of tinned copper wires 3. Shield film: aluminium-coated plastic foil 4. Banding: plastic foil 5. Stranded drain wire: strands made of tinned copper wires 6. Core insulation: mechanically high-quality TPE mixture 7. Conductor: strands made of bare copper wires 8. Strain relief: plastic centre element
  • Use: for flexing applications
  • Outer jacket: iguPUR
  • Oil resistance: Oil-resistant (based on DIN EN 50363-10-2)
  • Silicone-free
  • Flame retardant
  • chainflex® class: 3.1.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH