igusigus-icon-cart(0)

readycable® encoder cable suitable for Control Techniques SS B A H N XXX, basic cable PVC 10xd

MAT9560104 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded, oil-resistant PVC mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Banding: plastic foil 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Core insulation: mechanically high-quality TPE mixture 7. Conductor: very finely stranded special conductor in highly flexible design made of tinned copper wires. 8. Strain relief: high tensile strength centre element
igus-icon-lupe
1 of 2
MAT9560104 product image
1. Outer jacket: pressure-extruded, oil-resistant PVC mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Banding: plastic foil 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Core insulation: mechanically high-quality TPE mixture 7. Conductor: very finely stranded special conductor in highly flexible design made of tinned copper wires. 8. Strain relief: high tensile strength centre element
  • Application: for medium stress
  • Outer jacket: PVC
  • Oil resistance: oil-resistant (based on DIN EN 50363-4-1)
  • Silicone-free
  • Flame retardant
  • chainflex® class: 4.4.2.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h