readycable® power cable suitable for Fanuc LX660-8077-T273, basic cable iguPUR 15xd

MAT9560909 product image
igus-icon-lupe
  • For flexing applications
  • iguPUR outer jacket
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: medium
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9560909
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h