readycable® power cable suitable for Siemens 6FX3_02-5CL01, basic cable iguPUR 15xd

MAT9561598 product image
igus-icon-lupe
1. Extruded iguPUR compound 2. Braided copper shield 3. Cores wound in optimised strand pitch length 4. Flexurally strong conductor
igus-icon-lupe
play iconMAT9561598 video
igus-icon-lupe
1 from 3
MAT9561598 product image
1. Extruded iguPUR compound 2. Braided copper shield 3. Cores wound in optimised strand pitch length 4. Flexurally strong conductor
MAT9561598 video
  • For flexing applications
  • iguPUR outer jacket
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: medium
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9561598

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h