readycable® data cable suitable for Heidrive 14-007-051-62 M23, basic cable, PVC 7.5xd

MAT9723911 product image
igus-icon-lupe
1. Low-adhesion, highly abrasion-resistant PVC-based mixture 2. Extremely flexurally strong, tinned copper braided shield 3. Foil taping over the external layer 4. 2 cores each wound with short pitch length 5. Very finely stranded special conductor
igus-icon-lupe
1 from 2
MAT9723911 product image
1. Low-adhesion, highly abrasion-resistant PVC-based mixture 2. Extremely flexurally strong, tinned copper braided shield 3. Foil taping over the external layer 4. 2 cores each wound with short pitch length 5. Very finely stranded special conductor
  • For heavy-duty applications
  • PVC outer jacket
  • Oil resistant (following DIN EN 50363-4-1)
  • Flame retardant
  • Silicone-free
  • Guarantee up to 4 years
igus-icon-lieferzeit-dotMAT9723911

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h