readycable® signal cable suitable for Siemens 6FX3_02-2XB11, basic cable, PVC 10xd

MAT9741544 product image
igus-icon-lupe
1. Oil-resistant mixture on PVC base 2. High flexural strength braided copper shield 3. Film banding over the outer layer 4. Adapted TPE mixture over pair shielding 5. Extremely flexurally strong, tinned copper shielding 6. High tensile strength centre element 7. Fine-wire special conductor
igus-icon-lupe
1 from 2
MAT9741544 product image
1. Oil-resistant mixture on PVC base 2. High flexural strength braided copper shield 3. Film banding over the outer layer 4. Adapted TPE mixture over pair shielding 5. Extremely flexurally strong, tinned copper shielding 6. High tensile strength centre element 7. Fine-wire special conductor
  • For medium-duty applications
  • PVC outer jacket
  • Oil resistant (following DIN EN 50363-4-1)
  • Silicone-free
  • Flame retardant
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9741544

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h