readycable® data cable suitable for Koco Motion 00310801111x, basic cable, PVC 10xd

MAT9744001 product image
igus-icon-lupe
1. Pressure extruded, oil-resistant PVC mixture 2. Extremely bend-resistant braid made of tinned copper wires 3. Plastic foil 4. Mechanically high-quality TPE mixture 5. Very finely stranded special conductor made of bare copper wires, particularly resistant to bending 6. High tensile strength centre element<br /> 
igus-icon-lupe
1. Low-adhesion, highly abrasion-resistant PVC-based compound 2. Extremely flexurally strong, tinned braided copper shield 3. Film banding over the outer layer 4. Mechanically high-quality TPE compound 5. Ultra-fine stranded special conductor
igus-icon-lupe
1 from 3
MAT9744001 product image
1. Pressure extruded, oil-resistant PVC mixture 2. Extremely bend-resistant braid made of tinned copper wires 3. Plastic foil 4. Mechanically high-quality TPE mixture 5. Very finely stranded special conductor made of bare copper wires, particularly resistant to bending 6. High tensile strength centre element<br /> 
1. Low-adhesion, highly abrasion-resistant PVC-based compound 2. Extremely flexurally strong, tinned braided copper shield 3. Film banding over the outer layer 4. Mechanically high-quality TPE compound 5. Ultra-fine stranded special conductor
  • For medium-duty applications
  • PVC outer jacket
  • Overall shield
  • Oil resistant (following DIN EN 50363-4-1)
  • Flame retardant
  • Silicone-free
  • Guarantee up to 4 years
igus-icon-lieferzeit-dotMAT9744001

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h