readycable® power cable suitable for Siemens 6FX3_02-5CK32, basic cable, PVC 10xd

MAT9761581 product image
igus-icon-lupe
1. Pressure-extruded, oil-resistant PVC mixture 2. Flexurally strong braided copper shield 3. Foil taping over the outer layer 4. Extremely flexurally strong braided pair copper shield 5. Power cores wound with control elements and high tensile strength elements 6. Flexurally strong conductor
igus-icon-lupe
1 from 2
MAT9761581 product image
1. Pressure-extruded, oil-resistant PVC mixture 2. Flexurally strong braided copper shield 3. Foil taping over the outer layer 4. Extremely flexurally strong braided pair copper shield 5. Power cores wound with control elements and high tensile strength elements 6. Flexurally strong conductor
  • For medium-duty applications
  • PVC outer jacket
  • Shielded
  • Oil-resistant
  • Flame retardant
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9761581

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h