Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Cables for energy chains
igus-icon-arrow-right
Harnessed cables
igus-icon-arrow-right
Drive cables in accordance with manufacturers' standards
igus-icon-arrow-right
suitable for Allen Bradley
igus-icon-arrow-right
readycable® motor cable suitable for Allen Bradley 2090-CPWM4DF-12AFxx, basic cable PVC 7.5xd
readycable® motor cable suitable for Allen Bradley 2090-CPWM4DF-12AFxx, basic cable PVC 7.5xd
igus-icon-lupe
For heavy-duty applications
PVC outer jacket
Overall shield
Flame retardant
Silicone-free
UV resistance: medium
Oil resistant (following DIN EN 50363-4-1)
CFRIP®
Guarantee up to 4 years
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
MAT9761797
Technical data
Product description
Downloads
Technical data
igus-icon-plus
Product description
igus-icon-plus
Downloads
igus-icon-plus
Unsure if it fits?
igus-icon-lebensdauerrechner
Calculate the service life
igus-icon-download-plan
Download EPLAN files
igus-icon-gratismuster
Request a free sample
Contact us
Contact details
Seán Ryan
igus-icon-phone
086 0329555
Submit form
Opening hours
Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h
igus-icon-arrow-up