igusigus-icon-cart(0)

readycable® power cable suitable for Siemens 6FX_002-2DB10, base cable, PUR 10 x d

MAT9821501 product image
igus-icon-lupe
1. Outer jacket: pressure extruded PUR mixture<br />2. Overall shield: extremely flexible braiding made of tinned copper wires.<br />3. Inner jacket: pressure extruded, gusset-filling PUR mixture<br />4. Element shield: extremely flexible braiding made of tinned copper wires.<br />5. Banding: plastic foil<br />6. Core insulation: mechanically high-quality TPE mixture<br />7. Conductor: extra-fine special conductor made of bare copper wires that is particularly resistant to bending<br />8. Strain relief: high tensile strength centre element
igus-icon-lupe
1 of 2
MAT9821501 product image
1. Outer jacket: pressure extruded PUR mixture<br />2. Overall shield: extremely flexible braiding made of tinned copper wires.<br />3. Inner jacket: pressure extruded, gusset-filling PUR mixture<br />4. Element shield: extremely flexible braiding made of tinned copper wires.<br />5. Banding: plastic foil<br />6. Core insulation: mechanically high-quality TPE mixture<br />7. Conductor: extra-fine special conductor made of bare copper wires that is particularly resistant to bending<br />8. Strain relief: high tensile strength centre element
  • Application: for very high stress
  • Outer jacket: PUR
  • Overall shield
  • Oil resistance: Oil-resistant (based on DIN EN 50363-10-2)
  • Coolant-resistant
  • Notch-resistant hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • chainflex® class: 6.5.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH