readycable® control cable suitable for Omron R88A-CAWExxxB, basic cable TPE 5xd

MAT9912107 product image
igus-icon-lupe
1. Pressure-extruded, halogen-free TPE mixture 2. Extremely flexible braiding made of tinned copper wires 3. Pressure extruded, gusset-filling TPE mixture 4. Mechanically high-quality TPE mixture 5. Stranded conductor in especially bend-resistant version consisting of bare copper wires 6. High tensile strength centre element
igus-icon-lupe
1 from 2
MAT9912107 product image
1. Pressure-extruded, halogen-free TPE mixture 2. Extremely flexible braiding made of tinned copper wires 3. Pressure extruded, gusset-filling TPE mixture 4. Mechanically high-quality TPE mixture 5. Stranded conductor in especially bend-resistant version consisting of bare copper wires 6. High tensile strength centre element
  • For heaviest duty applications
  • TPE outer jacket
  • Overall shield
  • Coolant-resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • CFRIP®
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9912107
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h