readycable® data cable suitable for Heidrive 14-007-051-60 M23, basic cable, TPE 6.8xd

MAT9923910 product image
igus-icon-lupe
1. Pressure extruded TPE compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. 2 cores each stranded with short pitch length 5. Flexurally extra strong fine stranded conductor
igus-icon-lupe
MAT9923910 product image
igus-icon-lupe
1 from 3
MAT9923910 product image
1. Pressure extruded TPE compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. 2 cores each stranded with short pitch length 5. Flexurally extra strong fine stranded conductor
MAT9923910 product image
  • For extremely heavy duty applications
  • TPE outer jacket
  • Overall shield
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9923910

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h