drylin® E special motor with connector and splash protection, NEMA 23

MOT-AD-S-060-017-056-M-A-AAAK product image
igus-icon-lupe
MOT-AD-S-060-017-056-M-A-AAAK product image
igus-icon-lupe
MOT-AD-S-060-017-056-M-A-AAAK technical drawing
igus-icon-lupe
MOT-AD-S-060-017-056-M-A-AAAK technical drawing
igus-icon-lupe
1 of 4
drylin® E special motor with connector and splash protection, NEMA 23
drylin® E special motor with connector and splash protection, NEMA 23
drylin® E special motor with connector and splash protection, NEMA 23
drylin® E special motor with connector and splash protection, NEMA 23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23 / Flange dimension 56mm
  • Protection class: IP65
  • Holding torque: 1.70Nm
  • Nominal current: 3.00A
  • Motor connection: Metric M12 connector
  • Shaft seal prevents ingress of water
igus-icon-lieferzeitMOT-AD-S-060-017-056-M-A-AAAK

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm