drylin® E stepper motor, stranded wires with JST connector, NEMA8

MOT-AN-S-060-001-020-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-001-020-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-001-020-L-A-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-001-020-L-A-AAAA technical drawing
igus-icon-lupe
1 of 4
drylin® E stepper motor, stranded wires with JST connector, NEMA8
drylin® E stepper motor, stranded wires with JST connector, NEMA8
drylin® E stepper motor, stranded wires with JST connector, NEMA8
drylin® E stepper motor, stranded wires with JST connector, NEMA8
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA8/flange dimension 20mm
  • Protection class motors housing: IP40
  • Holding torque: 0.026Nm
  • Nominal current: 0.6A
  • Motor connection: stranded wires
igus-icon-lieferzeitMOT-AN-S-060-001-020-L-A-AAAA

Consulting

I would be happy to answer your questions in person

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Ireland

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG