drylin® E stepper motor with connector, NEMA 11

Standard
MOT-AN-S-060-001-028-M-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-001-028-M-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-001-028-M-A-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-001-028-M-A-AAAA technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-001-028-M-A-AAAA video
igus-icon-lupe
1 from 5
drylin® E stepper motor with connector, NEMA 11
drylin® E stepper motor with connector, NEMA 11
drylin® E stepper motor with connector, NEMA 11
drylin® E stepper motor with connector, NEMA 11
drylin® E stepper motor with connector, NEMA 11
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA11/flange dimension 28mm
  • Protection class: Motor housing IP65 (shaft seal IP52)
  • Holding torque: 0.12Nm
  • Nominal current: 1.4A
  • Motor connection: Metric M12 connector
igus-icon-lieferzeitMOT-AN-S-060-001-028-M-A-AAAA

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h