drylin® E stepper motor, stranded wires with JST connector and encoder, short design, NEMA14

Standard
MOT-AN-S-060-001-035-L-C-AAAO product image
igus-icon-lupe
MOT-AN-S-060-001-035-L-C-AAAO product image
igus-icon-lupe
MOT-AN-S-060-001-035-L-C-AAAO technical drawing
igus-icon-lupe
MOT-AN-S-060-001-035-L-C-AAAO technical drawing
igus-icon-lupe
1 of 4
drylin® E stepper motor, stranded wires with JST connector and encoder, short design, NEMA14
drylin® E stepper motor, stranded wires with JST connector and encoder, short design, NEMA14
drylin® E stepper motor, stranded wires with JST connector and encoder, short design, NEMA14
drylin® E stepper motor, stranded wires with JST connector and encoder, short design, NEMA14
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA14/flange dimension 35mm
  • Protection class: IP40
  • Holding torque: 0.10Nm
  • Rated current: 1.20A
  • Motor connections: stranded wires with JST connector, encoder with JST connector
igus-icon-lieferzeitMOT-AN-S-060-001-035-L-C-AAAO

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm