drylin® E stepper motor, stranded wires with JST connector, NEMA14

MOT-AN-S-060-002-035-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-002-035-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-002-035-L-A-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-002-035-L-A-AAAA technical drawing
igus-icon-lupe
1 from 4
drylin® E stepper motor, stranded wires with JST connector, NEMA14
drylin® E stepper motor, stranded wires with JST connector, NEMA14
drylin® E stepper motor, stranded wires with JST connector, NEMA14
drylin® E stepper motor, stranded wires with JST connector, NEMA14
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA14/flange dimension 35mm
  • Protection class: IP40
  • Holding torque: 0.18Nm
  • Nominal current: 1.20A
  • Motor connection: stranded wires with JST connector
igus-icon-lieferzeitMOT-AN-S-060-002-035-L-A-AAAA

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h