drylin® E stepper motor, stranded wires with JST connector and encoder, short design, NEMA17

Standard
MOT-AN-S-060-002-042-L-C-AAAO product image
igus-icon-lupe
MOT-AN-S-060-002-042-L-C-AAAO product image
igus-icon-lupe
MOT-AN-S-060-002-042-L-C-AAAO technical drawing
igus-icon-lupe
MOT-AN-S-060-002-042-L-C-AAAO technical drawing
igus-icon-lupe
1 of 4
drylin® E stepper motor, stranded wires with JST connector and encoder, short design, NEMA17
drylin® E stepper motor, stranded wires with JST connector and encoder, short design, NEMA17
drylin® E stepper motor, stranded wires with JST connector and encoder, short design, NEMA17
drylin® E stepper motor, stranded wires with JST connector and encoder, short design, NEMA17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP40
  • Holding torque: 0.20Nm
  • Nominal current: 1.40A
  • Motor connections: stranded wires with JST connector, encoder with JST connector
igus-icon-lieferzeitMOT-AN-S-060-002-042-L-C-AAAO

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Ireland

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG