drylin® E stepper motor as long version, stranded wires with JST connector and encoder, NEMA 17

MOT-AN-S-060-008-042-L-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-008-042-L-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-008-042-L-C-AAAC technical drawing
igus-icon-lupe
MOT-AN-S-060-008-042-L-C-AAAC technical drawing
igus-icon-lupe
1 of 4
drylin® E stepper motor as long version, stranded wires with JST connector and encoder, NEMA 17
drylin® E stepper motor as long version, stranded wires with JST connector and encoder, NEMA 17
drylin® E stepper motor as long version, stranded wires with JST connector and encoder, NEMA 17
drylin® E stepper motor as long version, stranded wires with JST connector and encoder, NEMA 17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP40
  • Holding torque: 0.80Nm
  • Nominal current: 2.30A
  • Motor connections: stranded wires with JST connector, encoder with JST connector
igus-icon-lieferzeitMOT-AN-S-060-008-042-L-C-AAAC

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm