drylin® E stepper motor, stranded wire with JST connector and brake, NEMA23

MOT-AN-S-060-020-056-L-B-AAAA product image
igus-icon-lupe
MOT-AN-S-060-020-056-L-B-AAAA product image
igus-icon-lupe
MOT-AN-S-060-020-056-L-B-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-020-056-L-B-AAAA technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-020-056-L-B-AAAA video
igus-icon-lupe
1 from 5
drylin® E stepper motor, stranded wire with JST connector and brake, NEMA23
drylin® E stepper motor, stranded wire with JST connector and brake, NEMA23
drylin® E stepper motor, stranded wire with JST connector and brake, NEMA23
drylin® E stepper motor, stranded wire with JST connector and brake, NEMA23
drylin® E stepper motor, stranded wire with JST connector and brake, NEMA23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23 / Flange dimension 56mm
  • Protection class: IP40
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connections: Stranded wire with JST connector, brake with stranded wire
  • Brake voltage: 24V
  • Integrated brake for vertical loads
igus-icon-lieferzeitMOT-AN-S-060-020-056-L-B-AAAA

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h