drylin® E stepper motor, stranded wires with JST connector and 24V encoder, NEMA 23

New
MOT-AN-S-060-020-056-L-C-AAAO product image
igus-icon-lupe
MOT-AN-S-060-020-056-L-C-AAAO product image
igus-icon-lupe
MOT-AN-S-060-020-056-L-C-AAAO technical drawing
igus-icon-lupe
MOT-AN-S-060-020-056-L-C-AAAO technical drawing
igus-icon-lupe
1 from 4
drylin® E stepper motor, stranded wires with JST connector and 24V encoder, NEMA 23
drylin® E stepper motor, stranded wires with JST connector and 24V encoder, NEMA 23
drylin® E stepper motor, stranded wires with JST connector and 24V encoder, NEMA 23
drylin® E stepper motor, stranded wires with JST connector and 24V encoder, NEMA 23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23 / Flange dimension 56mm
  • Protection class: IP40
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connections: stranded wires with JST connector, 24V encoder with JST connector
igus-icon-lieferzeitMOT-AN-S-060-020-056-L-C-AAAO

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h