drylin® E stepper motor, long design, Molex with connection cable, NEMA 23

MOT-AN-S-060-028-056-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-028-056-L-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-028-056-L-A-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-028-056-L-A-AAAA technical drawing
igus-icon-lupe
1 from 4
drylin® E stepper motor, long design, Molex with connection cable, NEMA 23
drylin® E stepper motor, long design, Molex with connection cable, NEMA 23
drylin® E stepper motor, long design, Molex with connection cable, NEMA 23
drylin® E stepper motor, long design, Molex with connection cable, NEMA 23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23 / Flange dimension 56mm
  • Protection class: IP40
  • Holding torque: 2.80Nm
  • Nominal current: 4.20A
  • Motor connections: Molex with connection cable
igus-icon-lieferzeitMOT-AN-S-060-028-056-L-A-AAAA

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h