drylin® E stepper motor with connector, encoder, and brake, NEMA 24

MOT-AN-S-060-035-060-M-D-AAAD product image
igus-icon-lupe
MOT-AN-S-060-035-060-M-D-AAAD product image
igus-icon-lupe
MOT-AN-S-060-035-060-M-D-AAAD technical drawing
igus-icon-lupe
MOT-AN-S-060-035-060-M-D-AAAD technical drawing
igus-icon-lupe
1 from 4
drylin® E stepper motor with connector, encoder, and brake, NEMA 24
drylin® E stepper motor with connector, encoder, and brake, NEMA 24
drylin® E stepper motor with connector, encoder, and brake, NEMA 24
drylin® E stepper motor with connector, encoder, and brake, NEMA 24
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA24/flange dimension 60mm
  • Protection class: Motor housing IP65 (shaft seal IP52)
  • Holding torque: 3.50Nm
  • Nominal current: 4.20A
  • Motor connections: Metric M8/M12 connectors
  • Brake voltage: 24V
  • Integrated brake for vertical loads
igus-icon-lieferzeitMOT-AN-S-060-035-060-M-D-AAAD

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h