drylin® E stepper motor, stranded wires with Molex connector, short design, NEMA34

Standard
MOT-AN-S-060-036-086-L-A-AAAO product image
igus-icon-lupe
MOT-AN-S-060-036-086-L-A-AAAO product image
igus-icon-lupe
MOT-AN-S-060-036-086-L-A-AAAO technical drawing
igus-icon-lupe
MOT-AN-S-060-036-086-L-A-AAAO technical drawing
igus-icon-lupe
1 from 4
drylin® E stepper motor, stranded wires with Molex connector, short design, NEMA34
drylin® E stepper motor, stranded wires with Molex connector, short design, NEMA34
drylin® E stepper motor, stranded wires with Molex connector, short design, NEMA34
drylin® E stepper motor, stranded wires with Molex connector, short design, NEMA34
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP40
  • Holding torque: 3.60Nm
  • Nominal current: 6.40A
  • Motor connection: stranded wires with Molex connector

igus-icon-lieferzeitMOT-AN-S-060-036-086-L-A-AAAO

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h