drylin® E stepper motor, stranded wires with Molex connector and double shaft, NEMA34

MOT-AN-S-060-059-086-L-A-AAAB product image
igus-icon-lupe
MOT-AN-S-060-059-086-L-A-AAAB product image
igus-icon-lupe
MOT-AN-S-060-059-086-L-A-AAAB technical drawing
igus-icon-lupe
MOT-AN-S-060-059-086-L-A-AAAB technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-059-086-L-A-AAAB video
igus-icon-lupe
1 from 5
drylin® E stepper motor, stranded wires with Molex connector and double shaft, NEMA34
drylin® E stepper motor, stranded wires with Molex connector and double shaft, NEMA34
drylin® E stepper motor, stranded wires with Molex connector and double shaft, NEMA34
drylin® E stepper motor, stranded wires with Molex connector and double shaft, NEMA34
drylin® E stepper motor, stranded wires with Molex connector and double shaft, NEMA34
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP40
  • Holding torque: 5.90Nm
  • Nominal current: 6.40A
  • Motor connection: stranded wires with Molex connector
  • Design: Double shaft
igus-icon-lieferzeitMOT-AN-S-060-059-086-L-A-AAAB

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h